Login
Component reference

Opening and closing containers with screw caps

MATCH | Components | Life Science | Intralogistics

Task & Solution

Our 2-jaw parallel rotary gripper from the REP2000 series combines gripping and rotation in a single compact module, setting new standards in terms of efficiency and space saving. The endlessly rotatable system impresses with 5 million maintenance-free cycles, enables optimum use of the available installation space and offers maximum functionality in a robust design. The combination with ABB Robotics enables precise, safe and flexible handling that is practically made for demanding laboratory environments.

Many thanks to ABB Robotics for providing and presenting this outstanding solution.

Built-in standard components

CONTACT US

Personal data
Message